IESNA:LM-63-2002
[TEST]P1198409
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-827-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6490
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
742.1 730.8 738.4 753.2 769.7 786.2 801.7 813.7 824.8 840.2
863.3 900.5 952.8 1014.8 1110.8 1269.8 1449.2 1661.9 1923.2 2187.2
2467.7 2686.6 2823.6 2923.1 2961 2975.4 3026.4 3127.2 3124.8 2844.3
2133.8 912.5 238.9 98.8 36.8 10.3 0
742.1 734.9 742.5 757.3 773.8 790.3 805.1 817.2 828.2 843
865.4 902.2 953.8 1014.4 1107 1258.1 1434.4 1640.9 1895.3 2194.1
2472.5 2687.3 2821.9 2918 2957.9 2981.3 3037.1 3137.9 3121.7 2819.5
2067.7 846.1 238.5 96.4 36.5 10 0
742.1 733.9 740.4 754.2 770 785.2 798.6 807.5 815.8 827.9
846.8 877.8 922.9 977.6 1059.5 1192.4 1362.1 1563.1 1785.1 2037.4
2288.4 2516.3 2676 2786.1 2860.8 2934.1 3027.4 3142 3194.7 2992
2372.4 1205.1 364.2 133.9 65.1 14.1 0
742.1 732.5 738.7 751.1 764.5 777.6 789.6 795.8 800 806.2
817.9 838.5 870.9 910.1 965.2 1055.4 1179 1324.6 1488.8 1676.7
1885 2102.8 2309 2486.3 2639.5 2787.8 2982 3214.3 3399.2 3397.1
3061.5 2266.4 1027.5 399.6 138 47.8 0
742.1 732.5 737.3 748.3 760 771.7 783.4 790 793.1 796.2
806.5 821.3 846.4 875 907.4 955.6 1027.8 1119.4 1234.7 1373.1
1530.1 1693.6 1881.5 2081.8 2292.5 2518 2772.7 3083.9 3473.5 3797.8
3851.8 3447.4 2344.5 1145.6 404.1 98.4 0
742.1 732.8 737 747 758.3 770.7 781.7 789.3 793.1 796.9
808.6 824.8 848.2 873.3 896.7 928.4 984.1 1056.1 1150.4 1266.7
1398.2 1542.8 1694.6 1873.9 2072.2 2291.8 2549 2869.4 3313.1 3776.4
4039.4 3776.1 2788.5 1564.8 645.4 149.4 0
742.1 732.5 735.9 745.6 756.9 769 780 788.3 793.4 799.6
811 828.2 848.8 867.4 882.9 908.1 951.4 1006.8 1084.6 1182.1
1291.5 1409.6 1540.4 1688.4 1859.1 2046.7 2295.6 2606.1 3024.7 3535.8
3860.8 3562.7 2446.4 1277.1 467.1 79.9 0
742.1 734.9 735.6 743.5 754.9 768.3 781 791.7 800.7 806.9
814.4 825.8 838.9 847.8 857.8 874 897 926.3 970.7 1037.5
1112.2 1197.5 1294.6 1404.8 1528 1675.3 1850.5 2068.8 2337.3 2683.5
2898.3 2528.6 1633 728.4 186.2 30.6 0
742.1 737.3 737 742.5 753.5 768 782.8 796.5 807.5 815.5
822.7 829.6 831.6 830.9 834.4 842 854.4 872.6 900.5 941.1
997.6 1063 1142.8 1237.1 1344.2 1464.7 1596.2 1750 1933.5 2091.8
2054.3 1639.9 937 338.4 84.3 23.8 0
742.1 739.7 740.1 744.2 754.5 767.6 784.8 801.7 815.1 825.8
834.7 839.9 839.9 838.2 836.5 835.8 838.9 848.8 868.1 899.1
943.2 1001.7 1070.5 1152.5 1249.2 1358.6 1476 1597.9 1699.1 1711.5
1512.2 1000 357.3 96.7 47.2 18.6 0
742.1 743.5 745.2 751.4 762.4 775.5 793.8 812.7 830.3 846.8
863 876 885.3 893.6 900.8 909.4 922.2 939.4 965.2 1006.8
1069.1 1152.1 1256.4 1393.8 1570.3 1756.6 1951 2097.3 2115.9 1836.1
1277.7 627.5 173.1 57.5 25.8 7.6 0
742.1 744.5 747.6 754.5 766.6 781.7 801.3 822.7 843.3 864.7
888.1 910.8 933.5 956.6 982.8 1016.8 1059.2 1114.2 1185.8 1277.4
1391.7 1521.8 1666.4 1839.2 2028.1 2198.2 2299.4 2281.5 2079.1 1620.6
987.6 469.5 158.7 55.4 21.7 4.5 0
742.1 746.3 751.4 760.7 774.8 792.1 814.8 840.6 865.4 894.3
927.3 965.5 1009.3 1060.2 1122.8 1202.4 1298.1 1405.1 1516.3 1628.9
1738.3 1838.8 1931.8 2031.9 2135.5 2203.7 2193.4 2072.6 1807.2 1328.7
781.4 338.4 125.6 50.9 20.7 4.8 0
742.1 749.4 759.4 774.2 793.8 816.8 846.4 880.5 922.5 975.2
1044 1126.6 1217.9 1322.8 1422.3 1510.1 1577.2 1624.4 1653.6 1672.9
1690.1 1697.4 1678.8 1640.9 1574.5 1443.7 1225.4 926 603.8 345.6
186.6 106.4 67.1 42.7 23.8 5.9 0
742.1 751.8 767.3 787.6 812.7 843 881.5 933.5 999.6 1082.9
1174.8 1262.6 1339.4 1394.8 1425.1 1432.6 1420.6 1389.6 1337 1257.4
1152.1 1021.3 860.6 681.2 517.7 396.5 312.2 248.5 198.3 160.4
126.3 98.4 75 49.9 27.2 6.2 0
742.1 754.9 776.6 802.4 832.3 870.2 921.5 990.7 1075.7 1164.5
1240.9 1296 1321.1 1316.6 1286.7 1234.4 1156.9 1049.2 927.3 803.1
697.4 615.1 545.9 475 401.7 337.3 284.3 240.6 201.7 167.6
137.7 110.8 84.7 54.7 32.7 10 0
742.1 758.3 785.2 816.5 854 900.1 963.1 1045.4 1133.9 1204.8
1245.7 1253.7 1234 1192.4 1131.1 1041.3 932.2 819.6 724.2 657.1
615.1 580 534.9 482.3 416.5 365.6 323.6 280.9 243.4 211
180.4 147.3 115 82.3 50.6 17.6 0
742.1 763.1 795.2 830.9 872.6 924.2 993.8 1081.2 1162.8 1208.9
1214.1 1185.5 1140.4 1084.3 1010.3 918.4 817.9 729.7 677.8 644.7
598.6 553.2 494.3 442.7 429.2 400.3 361.1 322.2 285.4 248.9
212.7 179.7 143.9 108.8 71.6 25.8 0
742.1 766.2 802.4 843.3 890.5 946.3 1018.2 1099.1 1167.6 1188.3
1163.8 1114.2 1060.9 1001 929.4 844.7 759 703.6 684 646.1
593.8 522.9 457.8 446.8 428.9 400 363.8 326 289.1 253.3
217.9 185.5 149.7 116.3 75.4 31.7 0
742.1 769.3 808.2 853.3 904.6 963.8 1037.8 1119.4 1169 1159.3
1109.1 1048.2 994.5 942.5 878.5 802.7 735.3 714.9 692.6 644.4
570 478.5 453 438.2 426.5 397.9 364.2 328.7 291.6 254.7
220.3 179 136 101.2 62.3 25.1 0
742.1 771.4 810 857.1 910.5 971.7 1047.5 1128.7 1170 1145.9
1084 1021.6 966.6 913.2 855 792.1 737.7 724.6 693.6 637.2
546.6 471.2 446.8 428.6 418.6 393.4 363.8 329.4 294.3 259.9
226.5 182.4 135.3 100.9 50.3 21.3 0
742.1 770 810.6 857.5 910.8 971.7 1046.8 1128.4 1172.8 1149.7
1087.7 1024.7 969.7 917 860.2 799.6 745.9 733.5 700.5 642.7
549.7 473.6 447.8 426.8 415.8 391.7 363.8 330.1 295.7 262
227.2 179.7 133.9 96 49.6 19.6 0
